Questions? Call us at 1-866-477-3687

FLIR IR Window 2"- IRW-2C

FLIR IR Window 2"- IRW-2C
In Stock
Part #: 19250-100

Reduce the threat of arc flash with a FLIR 2" IR window. The window is a viewport which consist of a crystal "glass" window mounted in an aluminum frame. The glass is specially formulated to allow transmission of infrared light to allow use of infrared thermal sensing equipment without opening the enclosure. This device is intended for installation in doors or walls of electrical enclosures without compromising the integrity of the enclosure.

  • Features
  • Specifications
  • Reviews

FLIR IR Windows Features

  • Easy Installation – Only one hole to drill and FLIR's single PIRma-Lock™ ring nut to tighten; same design as conduit connections that use standard US punch tools
  • PIRma-Lock™ Reliability – Tried and true locknut technology makes FLIR's IR Windows' self-grounding locking ring an IR windows first, with teeth that bite tight to the inside of the panel
  • Quick Access Hinged Cover – IR Windows' simple flip-open cover with integrated equipment ID label stays permanently attached so it never gets dropped, mismatched, or lost
  • Broadband Transmission – Crystal lens supports short, mid, and longwave IR cameras, visual inspections, and fusion technology; allows FLIR cameras with integrated lamps to capture video documentation

FLIR IR Window Specifications

Model Number FLIR IR Window 2" - IRW-2C
General Specifications
NEMA Environment Type Type 4/12 (outdoor/indoor)
Maximum Operating Temperature 500°F/260°C
Optic Specifications
Crystal Insert Diameter 50mm (1.97")
Viewing Aperture Diameter 45mm (1.77")
Viewing Aperture Area 1590mm² (2.46in²)
Window Thickness 2mm (0.07")
Optic Maximum Temperature 1355.6°C (2474°F)
Voltage Range Any
Body Material Anodized Aluminum
Overall Height 85.5mm (3.36")
Overall Width 73mm (2.87")
Overall Thickness 25.5mm (1.00")
Required Hole Diameter (Nominal) 2-3/8" (60.3mm)
Greenlee Punch 76BB
Broadband IR -- Short-, Mid-, & Longwave x
Visible Light Spectrum x
Picture-in-Picture & Fusion Image Blending x
Ratings & Testing
Underwriters Laboratories (UL 50V) x
UL 50 Environment Type 4/12
CSA Certification, Product Class 3211 07 x
KEMA (IEC 62271-200) Arc flast test standard: 5kV, 63kA for 30 cycles at 60Hz
TUV (IEC 60529) IP67
TUV (IEC 60068-2-6) 100 m/s^2 vibration withstand
TUV (IEC 60068-2-3) 15-day extreme humidity withstand
TUV (ANSI/IEEE C37.20.2 section A3.6) Impact Resistant Cover
Maximum Pullout Strength 657 kg (1450 lbs)
Warranty Limited Lifetime Warranty Against Manufacturer Defects